Back to overview

Double-row PCB connectors with new SKEDD direct connection technology

The SDDC 1,5 double-row PCB connectors are particularly suitable for applications with high contact density. Thanks to SKEDD direct connection technology, the connectors can be connected directly to the PCB. This is possible without tools or an additional header.

Your advantages

  • SKEDD direct connection technology enables flexible positioning on the PCB
  • Reduced component and process costs: simple insertion by hand. Vibration-resistant connection
  • Tool-free, time-saving Push-in connection
  • Intuitive operation, thanks to color-coded push button
  • Compact design with high packing density on the PCB

Main features

  • Conductor cross sections: 0.2 to 1.5 mm²
  • Currents up to 8 A
  • Voltages up to 160 V
  • Pitch: 3.5 mm
  • 2 to 16-pos. in double-row version

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors

Service


SDC 2,5 PCB connector

Directly on the PCB thanks to new SKEDD direct plug-in technology