Back to overview

High-position headers with 3.5 mm pitch for SMT soldering processes

The new reflow solder headers with 3.5 mm pitch are specifically designed for automated assembly processes. Flexible connection solutions are possible, thanks to 13 to 20-pos. versions with straight and angled pins and versions with screw flange.

Your advantages

  • Designed for integration into the SMT soldering process
  • Packaging available for automated pick and place assembly
  • Contacts satisfy the requirements for position tolerance in accordance with IEC 61760-3

Main features

  • Currents up to 8 A
  • Voltages up to 160 V
  • Pitch: 3.5 mm
  • 13 to 20-pos.
  • Material: LCP high-temperature plastic
  • Standard pin length: 2.0 mm

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors