Back to overview

Inverted PCB connector for compact applications

PTSM 0,5/... PI inverted PCB connector  

Inverted PCB connector

With the new inverted PCB connectors from the PTSM series wire-to-wire connections are now possible as well as wire-to-board connections. The small design and high current carrying capacity make the connection system an ideal connection solution for the power supply.

Your advantages

  • Easy connection of the conductors thanks to fast, push-in, spring connection
  • High current carrying capacity of 6 A with very compact dimensions
  • Defined contact force ensures that contact remains stable over the long term
  • Wire-to-wire and wire-to-board connections possible

Main features

  • Currents: up to 6 A
  • Voltages: up to 320 V
  • Conductor cross sections: 0.14 mm² to 0.5 mm²
  • 2 to 8-pos.
  • Pitch: 2.5 mm
  • High-quality PA material in white

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors

Service

Connection technology for LED applications

Connect modern LED PCBs quickly and easily