Back to overview

High-position THR headers with 5.0 mm pitch for SMT soldering processes

The new reflow solder headers with 5.0 mm pitch are specifically designed for automated assembly processes. Flexible connection solutions are possible, thanks to 13 to 24-pos. versions with straight and angled pins and versions with screw flange or Lock and Release system.

Your advantages

  • Designed for integration into the SMT soldering process
  • Packaging available for automated pick and place assembly
  • Contacts satisfy the requirements for position tolerance in accordance with IEC 61760-3

Main features

  • Currents up to 12 A
  • Voltages up to 320 V
  • Pitch: 5.0 mm
  • 13 to 24-pos.
  • Material: LCP high-temperature plastic
  • Standard pin length: 2.0 mm

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors