Back to overview

Planning and marking software – DIN rail configuration made easy

The PROJECT complete planning and marking software supports the entire control cabinet manufacturing process. The program features a user interface that is intuitive in operation, and enables the individual planning, automatic checking, and direct ordering of terminal strips.

Your advantages

  • Intuitive operation of software, clear and convenient, thanks to customizable user interface
  • Perfect integration, thanks to optimized interfaces to all common CAE programs
  • Quick and simple orders in real time, thanks to direct connection to the web
  • Comprehensive process support from planning through to the fully equipped DIN rail

Main features

  • Operating systems:
    • MS Windows 7 (32/64-bit), MS Windows 8 (32/64-bit),
    • MS Windows 8.1 (32/64-bit), MS Windows 10 (32/64-bit)
  • Numerous interfaces
  • Available in 14 languages

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388