Back to overview

new

Managed Switches with 16 ports and PROFINET – Flexible, needs-driven networking

Managed Switches of the 2000 series offer the ideal range of functions, version types, and approvals for automation applications. With 16 port versions, extended PROFINET functions and PROFINET versions, you can use the switches even more flexibly.

Your advantages

  • Simple and varied configuration options
  • Use in PROFINET Class B networks, thanks to PROFINET device and DCP protocol
  • Versatile, thanks to approvals for maritime applications and the process industry
  • Flexible network configuration, thanks to a high number of ports, various connection methods, and combo ports

Main features

  • IP20 degree of protection
  • Extended temperature range: -40°C ... +70°C
  • Redundant power supply
  • MRP protocol in accordance with IEC 62439
  • IGMP snooping/querier
  • HTTPS/SNMPv3
  • Port-based/pool-based DHCP server, DHCP option 82


Back to overview

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388