Back to overview

new

Hybrid motor starter for networking with I/O-Link

Switch and reverse motors quickly and reliably with the CONTACTRON hybrid motor starters. The new linkable variants enable continuous communication between the field and controller levels so that process data can be transferred easily.

Your advantages

  • IO-Link interface for direct connection and transmission of process data
  • Flexible use in central control cabinet and in the decentralized control box
  • Increased system availability, thanks to service intervals based on process data
  • Low-wear switching using hybrid technology
  • Compact design saves space in the application

Main features

  • Interface: IO-Link Class A

  • LED display

  • EMERGENCY STOP in accordance with PL e via enable inputs

  • Devices are connected directly to the I/O-Link master module

  • Push-in connection

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388