Transmit signals, data, and power simultaneously using hybrid connectors.
Phoenix Contact offers a range of hybrid connectors for communication interfaces and powerful motor connections. This means that you can transmit data, signals, and power easily in a single connector, thereby saving space.
As a result of their robust design, M40 hybrid connectors are primarily suited to servo drives or daisy chain applications. Thanks to a range of different data inserts and mechanical codings, you can transmit signals, data, and power safely using just one connector.
Currents up to 70 A
Voltages up to 630 V AC/850 V DC
Connection cross sections up to 16 mm²
Contacts: 4 x signal, 4 x data (can be swapped with
4 x signal), 4 x power + PE
"$pageName" on