Back to overview

Segment coupler from PROFIBUS DP to PROFIBUS PA

Segment coupler

Segment coupler

The new segment coupler offers you a high-performance and reliable interface for connecting your PROFIBUS PA devices to PROFIBUS DP networks. The modular device couplers also provide scalable device connections for both PROFIBUS PA and Foundation Fieldbus applications.

Your advantages

  • Simple PROFIBUS network diagnostics with integrated web server
  • Tailored installation thanks to the modular structure
  • High network availability thanks to robust multi-channel short-circuit protection

Main features

  • Segment coupler transmission speed: Up to 12 Mbps
  • PROFIBUS device managment via FDT/DTM
  • Connection option for PROFIBUS PA and Foundation Fieldbus
  • Modular device connectivity using DIN rail connector

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: https://www.google.fi/