Back to overview

new

Universal electronics housing for embedded systems

The new design-oriented electronics housings from the UCS series are the ideal solution for embedded systems. The IP40 housings reliably protect PCBs in standard form factor from external influences. Removable side panels enable modular housing solutions in individual heights and with interfaces for signals, data, and power.

Your advantages

  • High degree of application flexibility, thanks to the modular housing design
  • Flexible PCB attachment, adapts to virtually all form factors
  • Practical customization options
  • Reduced logistics outlay, thanks to components which are compatible with one another

Main features

  • Heights: 47 mm, 67 mm
  • Degree of protection: IP40
  • Temperature range: -40°C to +85°C
  • Can be used as desktop, wall, and DIN rail housing
  • Material: polycarbonate PC (UL V0)
  • Flexible or fixed PCB attachment for maximum PCB area
  • Color: light gray (RAL 7035), black (RAL 9005)

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388