Back to overview

new

M12 T distributors for data transmission with PROFIBUS and CANopen®

The new T distributors for PROFIBUS have 360° shielding and ensure secure data transmission. A T distributor for CANopen® completes the product range. All T distributors can be fixed with no rotation via two mounting holes.

Your advantages

  • Reliable data transmission and distribution, thanks to 360° shielding
  • High data rates with PROFIBUS distributors
  • Secure fixing by means of two mounting holes
  • M12 knurl can still be turned, even once mounted
  • Fast installation with SPEEDCON fast locking system

Main features

  • Degree of protection: IP65, IP67
  • Oil resistant
  • 2 mounting holes
  • SPEEDCON fast locking system

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurator

Configure products and solutions for your individual application.

Sensor/actuator cabling