Back to overview

Axioline F bus coupler for Ethernet/IP and PROFINET

Axioline F is the fast, robust and simple I/O system for all common networks. The product range has been expanded to include three new bus couplers. The range can be customized even further to match your machine and system concepts as a result. Benefit from the advantages of the EtherNet/IP™ and PROFINET networks.

Your advantages

  • Shortened response times, thanks to insignificant runtimes in the bus coupler
  • Can be used in redundant EtherNet/IP™ networks, thanks to the DLR function
  • Data transmission in real time from the I/O level up to the controller
  • PROFINET fiber optic variant for longer lines in environments prone to interference
  • Easy configuration using web-based management

Main features

  • Service interface

  • Runtimes around 0 µs

  • Up to 63 further Axioline F devices can be connected

  • Firmware can be upgraded

  • Vibration resistance: 5g in accordance with EN 60068-2-6

  • Shock resistance: 30g in accordance with EN 60068-2-27

  • Temperature range: -25°C to +60°C


Back to overview

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388