USB

Proven interface

Proven interface

Connection during operation – devices together with their properties are detected automatically.

Back to Fieldbus components and systems

Category

Search in USB

Show all products in this category

Phoenix Contact offers a comprehensive range of USB components for maintenance and servicing. Device connectors and assembled cables are available with IP20 and IP65/IP67 protection, as well as standard USB interfaces in various designs.

Your advantages

  • Everything from a single source: cabling from the device to the field, using one system
  • Space-saving versions such as mini-USB in M12 format
  • Safety in harsh industrial environments, thanks to the high degree of protection
  • Compatible with other manufacturers, thanks to standardized connector systems

USB technology

Graphic USB topology  

USB topology

USB interfaces have become essential in many sectors of industry. They are extremely easy to use: each device is connected individually to a central device, such as an industrial PC.

USB connectors from Phoenix Contact enable you to use these interfaces directly on the machine or in the control cabinet. All components are shielded against high levels of electromagnetic interference. They are suitable for data transmission according to USB 2.0 with 480 Mbps and IEEE 1394 with 400 Mbps.

The advantages of this system:

  • Use in all sectors of industry
  • Use of star topology
  • Transmission speed of up to 480 Mbps

 

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurator

Configure products and solutions for your individual application.

Fieldbus components – converters
Referrer: https://www.google.com/