Approval
DIN rail type
Screw bit, positive/negative PH/bladed, E6.3-1/4" drive, size: PH 2 x 70 mm, hardened, suitable for holder according to DIN 3126-F6.3/ISO 1174
Screw plug, material: PA, connecting thread: Pg16, color: jet black RAL 9005, with O-ring
Cable gland, cable gland material: Nickel-plated brass, external cable diameter 11 mm ... 16 mm, shielding: yes, connecting thread: M25 x 1.5, color: silver, with O-ring
Cable gland, cable gland material: Nickel-plated brass, external cable diameter 22 mm ... 32 mm, shielding: yes, connecting thread: Pg36, color: silver, with O-ring
Counter nut, material: PA, for threads M16 x 1.5, color: silver-gray RAL 7001
Counter nut, material: PA, for threads Pg13.5, color: silver-gray RAL 7001
Counter nut, material: Brass, nickel-plated, for threads M20 x 1.5, color: silver
Counter nut, material: Brass, nickel-plated, for threads M40 x 1.5, color: silver
Counter nut, material: Stainless steel 1.4305, for threads M50 x 1.5, color: silver
"$pageName" on