Innovative terminal blocks for the specific requirements of process technology.
In process engineering, the quality of the electrical contact points is a major criterion for the reliability of the overall system. Phoenix Contact offers a comprehensive range of Ex-approved terminal blocks. Innovative and compact marshaling terminals and potential distributor terminals are available for signal marshaling and distribution.
The product range for Ex-approved terminal blocks for all connection technologies covers feed-through terminal blocks, ground terminals, multi-conductor terminal blocks, multi-level terminal blocks, and high-current terminal blocks up to 240 mm2. Disconnect terminal blocks and fuse terminal blocks offer numerous space-saving solutions for signal wiring in the Ex area.
The compact PTRV marshaling terminals are used to marshal signals in automation applications in a clearly arranged manner. The wiring of a large number of conductors is simplified through color-coded levels. Together with the front wiring, this helps you prevent errors in the connection. Blue marshaling terminals are available for use in Ex i safety circuits up to 60 V. Potential distributors of the same shape and a comprehensive range of accessories complete the product range.
Thanks to their compact design, the marshaling patchboard PTMC devices provide maximum signal density for marshaling in automation applications. The modular structure, which can be configured to the precise number of positions and features colored matrix elements, ensures space-saving, clear, and error-free wiring. Blue marshaling patchboards are available for use in Ex i safety circuits up to 60 V.
At Phoenix Contact, CLIPSAFE provides an innovative, high-quality product range consisting of empty enclosures, processed empty enclosures, and junction boxes made of stainless steel and polyester. CLIPSAFE can be used in the Ex area with the appropriate approvals.
The enclosure range impresses, thanks to its diversity and versatility – it is specifically designed for use in your application.
"$pageName" on