Safe control technology

Safe control technology

Modular and powerful

Safe control solutions for your application.

Back to Functional safety

Category

Search in Safe control technology

Show all products in this category

Versatile safety functions, low space requirements, large networks – we provide you with modular control functions for your safety applications. Our high-performance safety controllers allow you to integrate functional safety into PROFINET networks reliably via PROFIsafe.

Your advantages

  • Integration of PLCnext Technology
  • Standard and safety programming with PLCnext Engineer
  • Realization of the highest safety requirements in accordance with SIL 3 or PL e respectively
  • Connection to cloud systems and use of apps from the PLCnext Store

Modular PROFIsafe extension

Functional SPLC 1000 PLC extension with AXC F 2152 PLCnext Control  

Safe PLC extension for PLCnext Control

You can convert your standard PLCnext Control device into a PROFIsafe-capable safety controller easily with our safe extension module.

The left-alignable PROFIsafe extension is a fully functional safety-oriented small-scale SPLC the extends the functional scope of your AXC F 2152 or AXC F 3152 controllers for safety applications up to SIL 3 / PL e.

With a low space requirement, this control solution is particularly well suited for cost-intensive and/or decentral safety applications. The safe PLC extension can communicate both via PROFINET and via the integrated Axiobus with up to 32 subordinate PROFIsafe devices. An integrated F-device instance also allows interconnectivity with a superordinate PROFIsafe PLC.

High-performance safety controller

RFC 4072S high-performance controller  

Safe high-performance controller based on PLCnext Technology

The high-performance RFC 4072S safety controller is ideal for PROFIsafe applications with particularly high demands on safety or availability. Operate extended networks with up to 300 devices, for example in the automotive industry or in the field of renewable energy technology. 

The RFC 4072S unites standard and safety-relevant calculations up to SIL 3 in a single device.

Safety programming with PLCnext Engineer

Safety programming with PLCnext Engineer  

Safety programming with PLCnext Engineer

With PLCnext Engineer, it is possible to perform both standard PLC programming and the programming of all safety functions in the same editor. The PLC and safety programming are then installed on the PLCnext Control device in one project. This extracts and automates the programs in two parts – the PLC code and the safety code.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388