Modular rectangular connectors

Modular rectangular connectors

Modular and universal

The modular design and wide range of contact inserts offer a virtually unlimited range of possible applications.

Back to Connectors

Category

Search in Modular rectangular connectors

Show all products in this category

The modular rectangular connectors enable you to create compact and consistent connections on devices, junction boxes, and control cabinets, from the field cabling right through to the PCB. Various different housing versions, modular contact inserts, and contact carriers for crimp contacts allow flexible connection options for power, signals, and data – even under extreme ambient conditions.

Your advantages

  • Maximum flexibility with contact inserts that can be combined in practically any way
  • Suitable for harsh ambient conditions with a high degree of protection up to IP69K
  • Time savings when connecting motors with increased reliability due to extremely robust design
  • Contacting from the housing wall directly to the PCB with 90° or 180° angled versions for up to 10 A

Sleeve housings

Sleeve housings  

Sleeve housings

Sleeve housings are available in plastic or die-cast aluminum. The sleeves are mounted directly onto the panel-mount frame of the housing wall with two locking screws, saving space and making them easily accessible.

  • Versions according to IP65/67/68/69K degree of protection
  • With cylinder or knurled head interlocking
  • Special designs with hexagon socket head and ribbon connection
  • Die-cast aluminum housing with two cable inputs available

Contact inserts

Contact inserts  

Contact inserts

Modular contact inserts and fixed-position contact carriers with different connection technologies complete the range. The contact inserts can be connected directly to the device using panel-mount frames, or by using surface-mount or coupling housings.

  • Modular PCB connections
  • Modular screw connections 
  • Fixed-position crimp connections

Surface-mount and coupling housings

Surface-mount and coupling housings  

Surface-mount and coupling housings

The die-cast zinc coupling housings allow you to create plug-in connections or flying leads. The surface-mount housings are located on the device side. The cables of the surface-mount housing are led out via a cable gland.

  • Cable connection with surface-mount housing
  • Cable connection with coupling housing
  • A plug-in connection consisting of a sleeve housing and coupling housing

 

Hybrid connectors for motor connection

Hybrid connectors for motor connection  

Hybrid connectors for motor connection

Hybrid connectors for motor connection combine power and signals in one housing.

  • Fast mounting with Push-in spring connection
  • Compact design with integrated signal and power connections in one connector
  • Plug-in star-delta bridges – opening the motor connection box is not necessary
  • Stable locking latch for interference-free operation

Accessories

Accessories  

Accessories

Cable glands, adapter plates, protective covers, and tools complete the product range. Full and half cable glands cover a wide range of applications in machine building, electrical engineering, and MCR technology.

  • Plastic, metal, and EMC screw connections
  • Adapter plates for modular contact inserts
  • Protective cover for panel mounting bases and sleeve housing
  • Corrugated pipe and screw connections in Pg16/21/29 or M40

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service


Modular rectangular connector system

Combines power contact inserts with contact inserts for data transmission.