Power supplies with basic functionality

Power supplies with basic functionality

Compact and highly efficient

Efficient technology in a compact device: UNO POWER is the perfect solution for more space in your control cabinet.

Back to Power supplies

Category

  • Product list UNO POWER
    UNO POWER

    UNO POWER power supply units offer the ideal solution for loads up to 240 W in compact control boxes.

Search in Power supplies with basic functionality

Show all products in this category

Thanks to their high power density, UNO POWER power supplies offer the ideal solution for loads up to 480 W, particularly in compact control boxes. The wide range of products covers all common voltage levels.

Your advantages

  • Space saving with a compact and alignable design
  • Energy saving with low idling losses and high efficiency
  • Flexible in application with reliable device startup at -40°C and wide-range input
  • Easy system diagnostics with DC OK LED and switching relay contact

Maximum energy efficiency

Save energy with low idling losses and optimum efficiency  

Energy savings

Compared with other products on the market, using the UNO POWER power supply provides excellent energy savings, achieved through low idling losses below 0.3 W and optimized efficiency. With efficiencies of over 94% at nominal load, just a small amount of electrical energy is converted into undesired heat energy.

UNO POWER – Small, strong, and up to 480 W

UNO POWER power supply with compact design  

Compact design for high output powers

UNO POWER supplies maximum power in the smallest space and is also available with 150 W, 240 W, and 480 W output power. The output voltage can be set from 24 to 28 V DC via a potentiometer.

  • 24 V DC / 6.25 A for 150 W at an overall width of 37 mm
  • 24 V DC / 10 A for 240 W at an overall width of 45 mm
  • 24 V DC / 20 A for 480 W with 59 mm width

Different designs – 17 devices

Various overall widths with an output of up to 480 W  

Various overall widths with an output of up to 480 W

The UNO POWER product family offers performance classes ranging from 25 to 480 W at output voltages of 5 to 48 V DC. UNO POWER allows input voltages from 85 to 264 V AC and functions reliably even in the event of voltage fluctuations in the power supply network. In the case of higher values from 264 to 575 V AC, the 2 AC device with 24 V and 90 W is used. Two devices feature the additional household approval in accordance with DIN EN 60335-1, which allows use in private homes. Two further devices (C2LPS) are also certified in accordance with UL 1310/508 Listed Class 2 and are therefore especially well-suited for the American market. Thanks to the wide range of products and the temperature range from -25°C to +70°C, the devices support flexible use.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

Customizable power supply for superior system availability
Referrer: https://www.phoenixcontact.com/online/portal/us?1dmy&urile=wcm%3apath%3a/usen/web/main/products/subcategory_pages/Power_supply_units_P-22-03/fe33ddbe-218c-4e46-97b4-6f12d82de835