Power supplies

Power supplies

Power specialists

Maximize the availability of your systems with high-quality power supplies featuring leading technology.

Back to Power supplies and UPS

Category

Search in Power supplies

Show all products in this category

Choose the ideal power supply for your specific applications from our wide range of different product families. The products differ with regard to their design, power, and functionality. They have been optimally tailored to the requirements of various industries, such as machine building and systems manufacturing, building automation, shipbuilding, and process technology.

Your advantages

  • Superior system availability, for example, through the unique development of SFB Technology
  • Operational safety with extremely high-quality components
  • Flexible use: wide temperature range and adjustable output voltage

QUINT POWER – power supplies with maximum functionality

QUINT POWER power supplies with maximum functionality  

QUINT POWER

The QUINT POWER power supplies with maximum functionality provide superior system availability thanks to SFB Technology and an integrated, individually configurable NFC interface.

In the power range below 100 W, even the smallest QUINT POWER power supplies combine preventive function monitoring and a powerful power reserve to deliver superior system availability.

  • AC or DC input: 1-phase, 3-phase
  • DC output: power up to 1000 W
  • Voltages: 12, 24, 48 V DC

TRIO POWER – power supplies with standard functionality

TRIO POWER power supplies with standard functionality  

TRIO POWER

The TRIO POWER power supplies combine standard functionality with high quality and reliability, making them ideal for use in machine building.

  • AC input: 1-phase, 3-phase
  • DC output: power up to 1000 W
  • Voltages: 12, 24, 48 V DC

UNO POWER – power supplies with basic functionality

UNO POWER power supplies with basic functionality  

UNO POWER

With their high power density, the UNO POWER power supplies are the ideal solution for loads up to 480 W, particularly in compact control boxes.

  • AC input: 1-phase
  • DC output: power up to 480 W
  • Voltages: 5, 12, 15, 24, 48 V DC

STEP POWER – power supplies for building automation

STEP POWER power supplies for building automation  

STEP POWER

The STEP POWER power supplies are ideal for building automation in industrial and residential applications. With their low no-load losses and high degree of efficiency, they achieve maximum energy efficiency in distributed applications.

  • AC or DC input: 1-phase
  • DC output: power up to 120 W
  • Voltages: 5, 12, 15, 24, 48 V DC

Further information

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

Customizable power supply for superior system availability

Service

Downloads

Referrer: https://www.google.com/