PCB terminal blocks

PCB Terminal block

Compact and versatile

The product range features numerous versions to meet the highest demands.

Back to PCB terminal blocks and PCB connectors

Category

Search in PCB terminal blocks

Show all products in this category

Phoenix Contact continues to introduce innovative new connectors designed to meet the market's application demands. With a range of connection technologies, pin spacing from 2.5 to 15 mm and a variety of additional options, the PCB terminal block family delivers connections you can trust.

PCB terminal blocks from Phoenix Contact

  • High density - mini-connectors with small dimensions
  • High power - transmission of up to 125 A UL
  • High flexibility - stack-able to accommodate many pole counts on different planes

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

Connectors

Service


Different can be just the same

Identically shaped PCB terminal blocks with TWIN design.


PCB terminal blocks with push lock connection

Tool-free connection and release of conductors.


Soldering process for MKDSP 95

Soldering process for the MKDSP 95 PCB terminal block.