I/O systems for field installation (IP65/IP67)

Local signal acquisition

Local signal acquisition

Robust and flexible I/O devices for your distributed signal acquisition.

Back to I/O systems

Category

Search in I/O systems for field installation (IP65/IP67)

Show all products in this category

Acquire input and output data directly in your systems and machines. Phoenix Contact offers a wide range of I/O devices with IP65/IP67 protection suitable for every use, with a wide range of options - modular or compact, metal or plastic, Ethernet network or fieldbus system. The SPEEDCON rapid interlock saves time during installation. Clear displays and warning messages minimize downtimes.

Your advantages

  • Long service life and high system availability, thanks to the robust design and extended temperature ranges
  • Metal or plastic, modular or compact – the right housing for every location
  • More flexibility and functional variety thanks to IO-Link communication

Axioline E – fast, robust, easy

Axioline E is open to all Ethernet-based communication protocols  

Axioline E is the Ethernet specialist for field installation

Axioline E is the I/O system with a block design for field installation. Open to all Ethernet-based communication protocols and available in two different housing versions, Axioline E offers maximum flexibility.

SPEEDCON quick locking system ensures quick and easy installation and thereby reduces assembly times. Axioline E is particularly robust when it comes to mechanical loads, EMC disturbances, and environmental influences. The M12 power plug-in connector simplifies installation, thanks to a reduced number of connection points and 2 x 12 A in just one cable.

Fieldline Modular – can be extended flexibly

The modular I/O system has devices with an M8 or M12 connections  

Fieldline Modular with either M8 or M12 connection

I/O devices in the Fieldline Modular series give you all the freedom during field installation. Functional, customizable, and open-bus.

Fieldline Modular I/Os are available in a particularly compact format with an M8 connection or alternatively, with an M12 connection. Both versions provide a flexible and easy connection to virtually every network. The Fieldline local bus can be integrated into the IP20-I/O Inline system, without an additional bus coupler.

Fieldline Stand-Alone – the fieldbus specialist

Fieldline Stand-Alone is the fieldbus specialist for field installation  

Fieldline Stand-Alone is the fieldbus specialist for field installation

Fieldline Stand-Alone is ideally suited to the acquisition of digital signals for fieldbus-based automation solutions under harsh environmental conditions. Installation on profiles, level surfaces or installation under difficult conditions – the Fieldline Stand-Alone mounting concept offers flexibility of assembly and a reduction of installation costs.

AS-Interface – easy installation

Die AS-Interface-Geräte sind besonders schnell installiert  

I/O devices for AS-Interface from Phoenix Contact

AS-Interface devices make contact with the AS-Interface flat-ribbon conductor without the use of tools. This minimizes installation time and reduces costs. Various designs are available – devices with M12 or M8 connections. The latter are extremely compact and ideal for handling machines or robot applications. Furthermore, corresponding accessories from Phoenix Contact are available – gateways, power supplies, and cabling.

Ruggedline – the automotive specialist

Ruggedline – particularly robust, thanks to cast zinc housing  

Ruggedline – particularly robust, thanks to cast zinc housing

Ruggedline ensures signal and data communication even in the harshest environments, thanks to their zinc die-cast housing. For example, directly in the production system at welding tongs. The fiber optic technology also enables use in environments with high EMI. The snap-on device electronics simplify installation and startup on site and enable tool-free replacement when required.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Axioline E

Presentation and installation

Referrer: https://www.google.co.in/