HEAVYCON complete provides you with the right connector for every application.
Heavy-duty connectors of the HEAVYCON complete series protect your interfaces and ensure safe power transmission even under the harshest conditions. They are resistant to dirt, water, vibrations, and high mechanical strain and remain sealed up to IP69K degree of protection.
Full flexibility with heavy-duty connectors: you can always create the right plug-in connection for your requirements with robust housings from our three series types and matching contact inserts which can be combined:
HEAVYCON STANDARD housings are characterized by a wide range of robust metal housings with various different cable outlet directions and locking mechanisms.
The patented EVO-Lock system allows you to freely select the cable outlet direction during mounting. You can reduce the variety of versions required by 70%, thereby also cutting your storage costs.
You can save space and costs thanks to direct mounting without a panel mounting base. The ADVANCE housings with screw locking are suitable for the harshest requirements.
The sleeve housing and base housings can be freely combined within the STANDARD and EVO series and are mounting and plug-in compatible with aluminum housings from competitors. This allows all components to be individually combined and flexibly modified, extended or exchanged.
Our contact inserts provide you with consistently compatible, flexible, combinable interfaces in all conventional sizes and with a variety of connection technologies.
In addition to fixed-position versions, modular contact inserts are available in various performance classes. Combine modules for data, signal, and power transmission in one connector – simply snap into the snap-in frame and you're done.
Fast connection technologies such as Push-in or QUICKON insulation displacement connection enable cable connection within seconds. You can use our fixed-position and modular contact inserts in every housing series.
Configure products and solutions for your individual application.
3D heavy-duty connectors
"$pageName" on