TC mGuard for Cellular Applications

Filter

37 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=]

License - FL MGUARD LIC CIM - 2701083

License for activating CIFS Integrity Monitoring (CIM) on an FL MGUARD

Security Appliance - TC MGUARD RS4000 4G VPN - 2903586

Security appliance, WAN and 4G mobile network interface, SD card slot, 10 VPN tunnels, intelligent firewall with full scope of functions, router with NAT/1:1 NAT, optional CIFS Integrity Monitoring, 4-port Managed Switch, 2 SIM card slots

Router - FL MGUARD RS4000 TX/TX VPN - 2200515

Security appliance in metal housing, with extended temperature range, SD card slot, VPN for 10 VPN tunnels (optionally up to 250 with additional license),
intelligent firewall with full scope of functions for maximum security and easy configuration, router with NAT/1:1 NAT, optional CIFS integrity monitoring

Security Appliance - FL MGUARD CENTERPORT - 2702547

Security appliance with very high performance, up to 3000 VPN tunnels (opt. license), 19"/1U, redundant power supply units, 2 x 100 ... 240 V AC

Router - FL MGUARD SMART2 - 2700640

Router with intelligent firewall, up to 99 Mbps data throughput (wire speed performance), stateful inspection firewall for maximum security and extremely easy configuration

Router - FL MGUARD RS4004 TX/DTX - 2701876

Security appliance in metal housing with integrated 4-port Managed Switch and DMZ port, with expanded temperature range, SD card slot, intelligent firewall, router with NAT/1:1-NAT, optional VPN, CIFS integrity monitoring or OPC Inspector

Router - FL MGUARD DELTA TX/TX - 2700967

Security appliance in metal housing, for desktop applications or use in the distributor room, SD card slot, intelligent firewall with full scope of functions for maximum security and ease of configuration, router with NAT/1:1 NAT, optional VPN/CIFS integrity monitoring

Router - FL MGUARD PCIE4000 VPN - 2701278

Security device in PCI format, SD card slot, VPN for 10 VPN tunnels (up to 250 with additional license as an option), intelligent firewall with full scope of functions for maximum security and easy configuration, router with NAT/1:1 NAT, optional CIFS integrity monitoring

License - FL MGUARD LIC MODBUS INSPECTOR - 2702980

License for activating the Modbus inspector function on an FL/TC MGUARD

License - FL MGUARD LIC VPN-250 - 2700193

License for up to 250 additional VPN online connections

37 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Case study: "Secure remote access to SCADA networks via the cloud"

To support customers without incurring travel costs, Hermes Systeme needed a remote maintenance system that ensured a secure connection.

Some SCADA systems use an I/O station developed by Hermes Systeme.
Download [PDF, 0.17 MB]

Case study: Major healthcare provider stays secure and virus-free with mGuard security devices

Phoenix Contact's mGuard SMART2 devices provided IT-approved security.

Case study: Major healthcare provider stays secure and virus-free with mGuard security devices
Download
Secure remote maintenance for automotive companies

Case study: "Secure remote maintenance for automotive companies"

By using the mGuard as a centralized solution, FRIMO has created a uniform and standardized access solution for all its subsidiaries, simplifying operation and reducing administrative costs.

Download