ControlNet™

Time-synchronized network

Time-synchronized network

Easy construction and flexible installation: we have all the necessary ControlNet™ components to create a high-performance fieldbus.

Back to Fieldbus components and systems

Category

Search in ControlNet™

Show all products in this category

ControlNet™ is used in applications where high-data volumes with high-data throughput are required. This means that you can transmit cyclic I/O data and simultaneously perform acyclic data communication for program upload or download. Through our ControlNet™ components, we provide support during construction and installation.

Your advantages

  • Flexible installation: bus, tree and star topologies are supported
  • Increased network availability, thanks to media redundancy
  • Network expansion of up to 25 km by using repeaters

ControlNet™ components: for coaxial and fiber optic conductors

 Infrastructure components for ControlNet™  

Infrastructure components for ControlNet™

With process or production automation, the ControlNet™ network can increase productivity when transmitting time-critical application data.

Phoenix Contact offers a varied range of infrastructure and protective components for ControlNet™. We support transmission paths with coaxial cables and fiber optics (FO).

ControlNet™ repeaters – for large network expansion

ControlNet™ repeaters  

ControlNet™ repeaters

The PSI-REP-CNET modular repeater is specifically tailored to ControlNet™. It enables you to increase network expansion and extend the number of devices.

  • High-quality electrical isolation between all interfaces
  • Supply voltage and data signals routed through the DIN rail connector
  • Bit re-timing for unrestricted cascading of devices
  • Redundant power supply by means of optional system power supply unit
  • Can be combined with PSI-MOS FO converters in a modular way, thanks to DIN rail connectors
  • Approved for use in Ex zone 2

 

ControlNet™ media converters: for interference-free networks

ControlNet™ media converters  

ControlNet™ media converters

Benefit from the advantages of optical data transmission. PSI-MOS fiber optic media converters increase the overall availability of your system.

  • Integrated optical diagnostics for continuous monitoring of fiber optic paths
  • Floating switch contact for leading alarm generation in relation to critical fiber optic paths
  • High-quality electrical isolation between all interfaces
  • Supply voltage and data signals routed through the DIN rail connector
  • Redundant power supply by means of optional system power supply unit
  • Approved for use in Ex zone 2

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurator

Configure products and solutions for your individual application.

Fieldbus components – converters

Service

Downloads