Charging technology sets

Charging technology sets

Charging technology sets for E-Mobility

Design your individual charging station.

Back to Charging technology for electromobility

Category

Search in Charging technology sets

Show all products in this category

The new AC charging technology sets provide you with all the necessary basic components, such as charging technology products and terminal blocks from Phoenix Contact, for installing residential or commercial charging points. A certified wiring diagram and corresponding assembly instructions with recommendations for further components that are required are available to download. They enable easy and independent installation.

Your advantages:

  • Convenient ordering with just one order number
  • Safe use, thanks to preselected, coordinated components
  • High flexibility, thanks to extensive configuration options
  • Can be networked using standardized communication interfaces
  • Setup can be performed independently in accordance with the certified wiring diagram
  • Developed and produced according to IATF 16949 and ISO 9001

Charging technology set for private applications

Home charging technology set  

Home charging technology set

With the Home charging technology set, choose between versions with AC charging cable or AC Infrastructure Socket Outlet. Every charging technology set includes a Basic AC charging controller, a residual current monitoring module, and a wiring diagram.

  • 3.7 kW with AC charging cable
  • 11 kW with AC Infrastructure Socket Outlet

Charging technology set for commercial applications

TWIN charging technology set  

TWIN charging technology set

With the TWIN charging technology set, choose between versions with two AC charging cables or with two AC Infrastructure Socket Outlets. Every charging technology set includes two Advanced AC charging controllers, a 2-channel residual current monitoring module, and a wiring diagram.

  • 22 kW with two AC charging cables
  • 22 kW with two AC Infrastructure Socket Outlets

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service