CC-Link

High speed in M12

High speed in M12

Transmit data to the controller and check information quickly at production level.

Back to Fieldbus components and systems

Category

Search in CC-Link

Show all products in this category

Implement your CC-Link network with Phoenix Contact. We offer a comprehensive range of products with a high degree of protection, whether you need M12 connectors that can be assembled or molded M12 connectors with cable.

Your advantages

  • Everything from a single source: comprehensive product range for cabling in the field
  • Easy assembly: connection without special tools
  • Versatile industrial use: products can be combined with those of other manufacturers
  • High degree of flexibility, thanks to customer-specific adaptations to our products

CC-Link technology

CC-Link topology  

CC-Link topology

Whether you have automated production systems or logistics systems, implement your industrial CC-Link network using connectors and cables from Phoenix Contact.

CC-Link (Control and Communication Link) is the high-speed network for control and information data. With a transmission speed of 10 Mbps, CC-Link has a maximum range of 1200 m with up to 64 devices.

Take advantage of the CC-Link system:

  • Use at production level
  • Point-to-point connection with branch lines
  • Transmission speed of up to 10 Mbps

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388