Axioline F – the block-based modular I/O system

Axioline F

Fast, robust, easy

Fast data acquisition and easy handling – even in the toughest conditions.

Back to I/O systems for the control cabinet (IP20)

Category

Search in Axioline F – the block-based modular I/O system

Show all products in this category

Axioline F is the block-based modular I/O system for the control cabinet. Open to all Ethernet-based communication protocols and available in various designs, Axioline F offers maximum flexibility.

Your advantages

  • Increased machine output with particularly fast and synchronous signal acquisition
  • Particularly robust mechanical design as well as shock and vibration resistance withstand even the most adverse conditions and increase system availability
  • Installation time is reduced by fast wiring and easy handling
  • A wide choice of I/O modules enables numerous different station structures and greater flexibility
  • The Axioline F I/O system is part of the COMPLETE line system

Axioline F – the specialist in the control cabinet

The Axioline F I/O system and its advantages
1Optimum connectivity via PLCnext Control or bus coupler
2Can be easily combined with Axioline Smart Elements
3Increased system availability is ensured by the particularly robust mechanical design as well as shock and vibration resistance
4Tool-free installation enables quick and easy station setup
5Plug-in I/O connection for all standard Axioline F modules
6Standard and intrinsically safe I/O modules can be directly combined
7Consistent use of Push-in connection technology
8Fast and intuitive wiring with color-coded contact points, even in the case of multi-conductor connection

From components to the complete system

Axioline F is a modular I/O system designed to meet every requirement. Fast and synchronous signal acquisition increases your machine output, whether with a Phoenix Contact controller or in all common networks with a corresponding bus coupler.

Implement safety applications with PROFIsafe or SafetyBridge Technology. Furthermore, we offer a selection of I/O modules with a wide range of functions.

Axiocontrol controller, bus coupler, safe I/Os, and I/Os with diverse functions

Axiocontrol controller, bus coupler, safe I/Os, and I/Os with diverse functions

Combine Axioline Smart Elements with Axioline F

Axioline Smart Elements in the Axioline F I/O system  

Compatibility of the Axioline Smart Elements in the Axioline F I/O system

Within an Axioline F station, you can combine Axioline F backplanes including the Axioline Smart Elements and Axioline F modules in any way. You can therefore operate Axioline Smart Elements on existing Axioline F bus couplers or Axiocontrol controllers.

The complete product range for implementing the relevant application comprises more than 80 components. In addition to the Axioline Smart Elements and Axioline F backplanes, these also include all Axioline F modules, Axioline F bus couplers, and the Axiocontrol controllers.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service


Axioline F I/O system

Features and options of the Axioline F I/O system


Axioline F - PROFINET

Starting up a PROFINET I/O station in the TIA Portal


Axioline F - IEC 61850

Configuring GOOSE communication