Accessories for charging systems

Accessories for charging systems

Options to benefit you

Accessories extend the functions of your charging systems.

Back to Charging systems

Category

Search in Accessories for charging systems

Show all products in this category

In addition to the charging systems from Phoenix Contact, a wide range of accessories is available.

Your advantages

  • Optimum protection of the Vehicle Connector during charging breaks, thanks to stable holders
  • Long service life of Infrastructure Socket Outlets, thanks to weatherproof protective covers
  • Protective covers for Infrastructure Socket Outlets can be positioned flexibly, thanks to front and rear mounting
  • Developed and produced according to IATF 16949 and ISO 9001

Protective covers for Infrastructure Socket Outlets

Protective covers for Type 2 and GB/T Infrastructure Socket Outlets  

Protective covers for Type 2 and GB/T Infrastructure Socket Outlets

In order to protect Infrastructure Socket Outlets against environmental influences in accordance with IP54, Phoenix Contact offers protective covers for every type of application. They can also be designed with a custom logo. Choose the appropriate protective cover for your application.
GB/T protective covers vary with respect to the type of cover mechanism – self-closing or self-opening. The installation position can be freely selected. The protective cover can therefore be attached from the left, right, top or bottom.

  • Type 2, self-closing, can be screwed on the back
  • Type 2, self-closing, can be screwed on the front (“Easy Mount” version)
  • GB/T, self-closing, can be screwed on the back
  • GB/T, self-opening, can be screwed on the back

Holders for Vehicle Connectors

Park positions of Vehicle Connectors during charging breaks  

Holders for Vehicle Connectors

We recommend using a suitable holder to hold the Vehicle Connectors at the charging station. They provide reliable protection and hold the Vehicle Connectors securely during charging breaks. These "park positions" support variable installation by means of front or rear mounting. You can find the appropriate holder for the relevant charging standard:

  • Type 1 AC
  • Type 2 AC
  • GB/T AC
  • CCS Type 1 DC
  • CCS Type 2 DC
  • GB/T DC

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service