Engineering software platform for Phoenix Contact automation controllers. PLCnext Engineer is IEC 61131-3-compliant and is available free of charge under Downloads. Its functionality can be extended using paid add-ins. To do this, open the license configurator via the “Configure” button.
Software package for PC-based automation solutions. PC WORX DEMO contains all 5 IEC languages with MSFC compiler. Max. 16 bytes of input and output data can be used with the demo version. It is available free of charge and does not require a license key. It is part of the AUTOMATIONWORX Software Suite, which you can download under “Downloads”.
Software package for PC-based automation solutions, PC WORX BASIC license, contains all 5 IEC languages, without MSFC compiler, max. 2048 byte input and output data, version-specific license key
Software package for PC-based automation solutions, PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max 128 kB input and output data, version-specific license key
The PC WORX PRO copy license enables the installation and parallel use of the PC WORX PRO software on multiple workstations. It is a workstation license. A workstation full license is also required.
Software package for PC-based automation solutions (180-day trial period), PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max. 128 kB of input and output data, version-specific license key
Software package for PC-based automation solutions, PC WORX PRO license, contains all 5 IEC languages, with MSFC compiler, max. 128 kB input and output data, version-specific license key. Upgrade of existing basic license to full license
Software update for PC-based automation solutions, version update for PC WORX BASIC LIC (e.g., from 5.xx to 6.xx or 3.xx to 6.xx). For an update from version 3.xx to 5.xx, please contact your sales representative. Version-specific license key
Software update for PC-based automation solutions, version update for PC WORX PRO LIC (e.g., from 5.xx to 6.xx or 3.xx to 6.xx). For an update from version 3.xx to 5.xx, please contact your sales representative. Version-specific license key
PC Worx Express is an easy-to-use engineering software tool. Class 100 and class 1000 modular small-scale controllers as well as the PC WORX SRT software controller with FBD, LD, and ST IEC 61131 programming languages are supported. Projects with max. 128 kB of input and output data can be created. The software is available free of charge and does not require a license key. It is part of the AUTOMATIONWORX Software Suite, which you can download under “Downloads”.
"$pageName" on