Product list Hybrid connectors for motor connection

Filter

13 Results

Crimp contact - CK1,0-ED-1,0ST AU - 1409082

Turned 1.0 mm crimp contact, single male contact, 0.14 - 1.0 mm² conductor cross section, gold-plated

Crimp contact - CK2,0-ED-2,5ST AU - 1409095

Turned 2.0 mm crimp contact, single male contact, conductor cross section 1.5 - 2.5 mm², gold-plated

Crimp contact - CK2,0-ED-1,0ST AU - 1409118

Turned 1.0 mm crimp contact, single male contact, conductor cross section 0.35 - 1.0 mm², gold-plated

Crimp contact - CK1,0-ED-0,5ST AU - 1409121

Turned 1.0 mm crimp contact, single male contact, conductor cross section 0.14 - 0.5 mm², gold-plated

Protective covers - HC-MOT-SD-FLT-KU-IP54 - 1409134

Protective cover for sleeve housing, IP54

Protective cap - HC-MOT-SD-L-KU - 1409147

Coated protective cover for the housing on the motor side

Star-delta bridge - HC-MOT-ST/DR-BR - 1409150

Star-delta bridge

Contact insert - HC-MOT-6/4-ESTC-UT - 1409037

Contact insert lower part

Contact insert - HC-MOT-6/4-ESTC-OT - 1409040

Contact insert upper part

Seal - HC-MOT-AFL-FL-DI - 1409257

Flat gasket for flange

13 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388