Product list Accessories and consumables

Filter

107 Results

Disposable pen, non-refillable - P-PEN - 0815211

Disposable marker pen, non-refillable, for manual marking, can also be used for plotter marking in combination with the P-PEN ADAPTER, line thickness 0.1 mm

Adapter - P-PEN ADAPTER - 0815224

Aluminum adapter, to fix the P-PEN during plotter marking

Marker pen - X-PEN 0,35 - 0811228

Marker pen without ink cartridge, for manual labeling of markers, labeling extremely wipe-proof, line thickness 0.35 mm

Marker pen - CMS-PEN 0,25 - 5067815

Marker pen, incl. adapter, ink tank and reservoir, 0.25 mm nib

Marker pen - CMS-PEN 0,35 - 5067828

Marker pen, incl. adapter, ink tank and reservoir, 0.35 mm nib

Marker pen - CMS-PEN 0,50 - 5067831

Marker pen, incl. adapter, ink tank and reservoir, 0.5 mm nib

Ink cartridge - CMS-INK-TR-C5 - 5146684

Ink cartridge, special black ink, 5 cartridges of 1 ml each, for high demands

Marker pen - CMS-DISPOSABLE-PEN 0,25 TR - 5146685

Marker pen, color: black

Marker pen - CMS-DISPOSABLE-PEN 0,35 TR - 5146686

Marker pen, color: black

Cleaning fluid - CMS-R-FLUID-TR - 5146750

Cleaning fluid, 30 ml cleaning fluid for CMS-INK-TR-C5

107 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388