News Overview

Compact IPC for edge computing

10/21/2020

Small BL2 BPC 1500 designed for entry-level IIoT applications

Middletown, Pa. – The BL2 BPC 1500 from Phoenix Contact is a compact industrial PC (IPC) for rugged environments with limited space. This box IPC is designed for entry-level automation, small machine control, and IIoT applications such as edge/fog computing or decentralized data collection and processing.

With its fanless design, solid-state mass storage, and heavy-duty metal housing, the BL2 BPC 1500 can operate in demanding industrial applications. The standard version measures 97 mm wide, 92 mm high, and 46 mm deep. An extended version is 63 mm deep, with the same width and height.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721