News Overview

QUINT POWER family expansion

05/20/2019

12 V DC QUINT POWER

New 12 V DC QUINT AC/DC power supplies

Middletown, Pa. – Phoenix Contact’s premier QUINT POWER family now includes two new AC/DC power supplies with a 12 V DC output voltage. The new devices are available in 2.5 A and 7.5 A options. Both options are UL Listed and Class I, Division 2 approved. The 2.5 A version is also NEC Class 2 rated.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721