News Overview

Quick-locking circular connectors

12/09/2019

M23 PRO circular series simplifies connection for signal and power transmission

Middletown, Pa. – The new M23 PRO circular connectors from Phoenix Contact offer uniform solutions for signal and power transmission. The patented ONECLICK quick-locking system makes it easy to connect devices quickly and safely.

With the ONECLICK system, the user can see, hear, and feel when the connection is made, ensuring that connectors are fully locked. The connectors, available in M23 up to 17 positions, are compatible with threaded and quick-locking metric connectors from other manufacturers.


MEDIA INQUIRIES

Molly McGowan
Public Relations Specialist
(717) 944-1300 ext. 3721