Product list

Filter

128,832 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



Cable-cutting tool - PACKAGE CUTFOX 10 - 1200280

Cutting machine, for cables, litz wires, and shrink sleeves, 230 V mains voltage

Coupler connector - SM-5EP1N8A9004 - 1605773

Coupler connector, straight short, Screw locking, M40, number of positions: 2+3+PE, type of contact: Pin, Crimp connection, shielded: yes, cable diameter range: 17 mm ... 21 mm

Cable connector - SF-5ES1N8AR4DU - 1605553

Cable connector, straight, Screw locking, M23, number of positions: 5+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 7.5 mm ... 14 mm

Fuse modular terminal block - TMC 2 M1 120 32,0A - 0915035

Thermomagnetic circuit breaker, 2-pos., normal blow, 1 N/O contact and 1 N/C contact, with universal foot for mounting on NS 32 or NS 35

Cable connector - SF-5ES1N8A80A1 - 1605524

Cable connector, straight short, Screw locking, M23, number of positions: 5+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 7.5 mm ... 9 mm

Device connector, front mounting - SF-7EP1N8AA200 - 1607908

Device connector, front mounting, Angled fixed for higher loads, Screw locking, M23, number of positions: 4+3+PE, type of contact: Pin, Crimp connection, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 26 mm x 26 mm

Cable connector - SM-5ES1N8A8S22 - 1613518

Cable connector, straight long, Screw locking, M40, number of positions: 2+3+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 9 mm ... 14 mm

Cable connector - SF-7ES1N8A8LB1 - 1605605

Cable connector, straight long, Screw locking, M23, number of positions: 4+3+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 15 mm ... 18 mm

Cable connector - ST-5EP1N8A8K02S - 1618614

Cable connector, straight, SPEEDCON locking, M17, number of positions: 5+PE, type of contact: Pin, Crimp connection, shielded: yes, cable diameter range: 3.5 mm ... 5.5 mm

Housing screw connection - SACC-FP-M-M12/M14 THR PW - 1420824

Housing screw connection with M12 standard thread, with O-ring, for 2-piece K, L, and M-coded THR contact carriers

128,832 Results

Limited Lifetime Warranty

Our goal is to be your most trusted partner in building your control cabinet. We believe that achieving peace-of-mind should be easy!

Limited Lifetime Warranty
Register for the Limited Lifetime Warranty

Cabinet Confidence

From connectivity to control, Phoenix Contact gives you the confidence you need in your production systems.

Cabinet Confidence
Tour Our Virtual Cabinet

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388