Approval
Marker pin, Labeled with the number: 6, 100 identically printed marker pins per package, white
Screwdriver, PH crosshead (lasered), uninsulated, size: PH 2 x 100, 2-component grip, with non-slip grip
Screwdriver, PZ crosshead (lasered), uninsulated, size: PZ 2 x 150, 2-component grip, with non-slip grip
Sleeve housing B24, with screw locking, material: PA, cable outlets: 1, straight, height: 95 mm, cable gland: with, support sleeve: no, 1x M32, Standard
Sleeve housing B24, with screw locking, material: PA, cable outlets: 1, lateral, height: 95 mm, cable gland: with, support sleeve: no, 1x M40, Standard
BNB Zack marker strip, 10-section, divisible, horizontally labeled with the consecutive numbers: 91 ... 100, white
Zack marker strip, 10-section, horizontally labeled with the consecutive numbers: 51 ... 60, white, width: 4 mm
Zack marker strip, 10-section, vertically labeled with the consecutive numbers: 451 ... 460, white, width: 6 mm
Zack marker sheet flat, 100-section, horizontally labeled with the consecutive numbers: 11 ... 20, 10 identically labeled strips per flat Zack marker sheet, suitable for all terminal blocks with 4.2 mm pitch, white
"$pageName" on