Product list

Filter

129,724 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



Cable-cutting tool - PACKAGE CUTFOX 10 - 1200280

Cutting machine, for cables, litz wires, and shrink sleeves, 230 V mains voltage

Coupler connector - SM-5EP1N8A9004 - 1605773

Coupler connector, straight short, Screw locking, M40, number of positions: 2+3+PE, type of contact: Pin, Crimp connection, shielded: yes, cable diameter range: 17 mm ... 21 mm

Cable connector - SF-5ES1N8AR4DU - 1605553

Cable connector, straight, Screw locking, M23, number of positions: 5+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 7.5 mm ... 14 mm

Cable connector - SF-5ES1N8A80A1 - 1605524

Cable connector, straight short, Screw locking, M23, number of positions: 5+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 7.5 mm ... 9 mm

Device connector, front mounting - SF-7EP1N8AA200 - 1607908

Device connector, front mounting, Angled fixed for higher loads, Screw locking, M23, number of positions: 4+3+PE, type of contact: Pin, Crimp connection, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 26 mm x 26 mm

Cable connector - SM-5ES1N8A8S22 - 1613518

Cable connector, straight long, Screw locking, M40, number of positions: 2+3+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 9 mm ... 14 mm

Cable connector - SF-7ES1N8A8LB1 - 1605605

Cable connector, straight long, Screw locking, M23, number of positions: 4+3+PE, type of contact: Socket, Crimp connection, shielded: yes, cable diameter range: 15 mm ... 18 mm

Cable connector - ST-5EP1N8A8K02S - 1618614

Cable connector, straight, SPEEDCON locking, M17, number of positions: 5+PE, type of contact: Pin, Crimp connection, shielded: yes, cable diameter range: 3.5 mm ... 5.5 mm

Housing screw connection - SACC-FP-M-M12/M14 THR PW - 1420824

Housing screw connection with M12 standard thread, with O-ring, for 2-piece K, L, and M-coded THR contact carriers

Shield connection terminal block - SKS 8-D - 3240213

Shield connection terminal block, for applying the shield directly to the conductive mounting plates

129,724 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388