Product list Marking material

Filter

8 Results

facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_TITLE_BLOCK_CBX_STR, helpText=, helpImageUrl=]

Lettering field size

facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

Insert label - PMP-RFID/HF (90X38) - 0830954

Insert label with integrated RFID-HF transponder, matt, white, unmarked, can be printed with: BLUEMARK CLED, mounting type: snapped into marker carrier, lettering field size: 110 x 38 mm

Insert label - PMP-RFID/UHF (90X38) OG - 0803048

Insert label, with integrated RFID-UHF transponder, Sheet, orange, unlabeled, can be labeled with: BLUEMARK CLED, mounting type: snapped into marker carrier, lettering field size: 90 x 38 mm

Insert label - PMLP-RFID/HF (90X38) - 0830956

Insert label with integrated RFID-HF transponder, matt, white, unmarked, can be printed with: BLUEMARK CLED, mounting type: adhesive, lettering field size: 110 x 38 mm

Insert label - PMLP-RFID/UHF (90X38) - 0830957

Insert label with integrated RFID-UHF transponder, matt, white, unmarked, can be printed with: BLUEMARK CLED, mounting type: adhesive, lettering field size: 110 x 38 mm

Snap-in markers - PMP-RFID/HF (110X38) - 0831028

Insert label with integrated RFID-HF transponder, matt, white, unmarked, can be printed with: BLUEMARK CLED, mounting type: snapped into marker carrier, lettering field size: 110 x 38 mm

Snap-in markers - PMP-RFID/UHF (110X38) - 0831029

Insert label with integrated RFID-UHF transponder, matt, white, unmarked, can be printed with: BLUEMARK CLED, mounting type: snapped into marker carrier, lettering field size: 110 x 38 mm

Plastic label - PMLP-RFID/HF (110X38) - 0831030

Plastic label with integrated RFID-HF transponder, matt, white, unmarked, can be printed with: BLUEMARK CLED, mounting type: adhesive, lettering field size: 110 x 38 mm

Plastic label - PMLP-RFID/UHF (110X38) - 0831031

Plastic label with integrated RFID-UHF transponder, matt, white, unmarked, can be printed with: BLUEMARK CLED, mounting type: adhesive, lettering field size: 110 x 38 mm

8 Results
 

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388