Product list Distributor boxes with M5 to M12 slots

Filter

239 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_THREAD_MATERIAL_STR, helpText=The thread material of the slots is selected here., helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_SLOTS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_POTENTIAL_SEPERATION_POSSIBLE_STR, helpText=Some distributor boxes allow electrical isolation of the supply voltage between the two slot rows., helpImageUrl=/assets/images_pr/facet_help/large/62984_1000_int_02.jpg] facetDefinition[facetId=PIM_FAC_TYPE_OF_SLOTS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SLOT_ASSIGNMENT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SIGNAL_TYPE_STR, helpText=The type of signals to be transmitted are selected here. PNP: U+ is switched. NPN: U- is switched., helpImageUrl=] facetDefinition[facetId=PIM_FAC_STATUS_INDICATION_STR, helpText=Select products with/without status indicator for diagnostic purposes, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_LENGTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_MASTERCABLE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_SHIELDING_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_MASTERCABLE_DIRECTION_STR, helpText=The connection direction of the master cable to the mounting level is selected here. Horizontal = 180°, vertical = 90°., helpImageUrl=/assets/images_pr/facet_help/large/53305_1000_int_02.jpg]

Sensor/actuator box - SACB-8/16-L- 5,0 80MC SCO - 1401199

Sensor/actuator box, application: Robots and drag chains, connection method: M12-SPEEDCON-socket Metal, number of slots: 8, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes, pnp; master cable connection: Fixed connection 180°, PUR, halogen free, highly flexible, highly flexible, cable length: 5 m, shielding: No

Sensor/actuator box - SACB-4/ 4-L SCO P PUR/ - 1401376

Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Plastic, number of slots: 4, number of positions: 4, coding: A-coded, slot assignment: single, status display: yes, pnp; master cable connection: Fixed connection 180°, PUR/PVC, shielding: No

Sensor/actuator box - SACB-6/ 6-L SCO P PUR/ - 1401379

Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Plastic, number of slots: 6, number of positions: 4, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 0.5 m ... 50 m, shielding: No

Sensor/actuator box - SACB-6/12-L SCO P PUR/ - 1401380

Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Plastic, number of slots: 6, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes, pnp; master cable connection: Fixed connection 180°, PUR/PVC, shielding: No

Sensor/actuator box - SACB-8/ 8-L SCO P PUR/ - 1401382

Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Plastic, number of slots: 8, number of positions: 4, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: Fixed connection 180°, PUR/PVC, shielding: No

Sensor/actuator box - SACB-8/16-L SCO P PUR/ - 1401383

Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Plastic, number of slots: 8, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes, pnp; master cable connection: Fixed connection 180°, PUR/PVC, shielding: No

Sensor/actuator box - SACB-4/ 8-L SCO P PUR/ - 1401419

Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Plastic, number of slots: 4, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes, pnp; master cable connection: Fixed connection 180°, PUR/PVC, shielding: No

Sensor/actuator box - SACB- 8/3-L-M12-M8 - 1434840

Sensor/actuator box, application: Standard, connection method: M8 socket Metal, number of slots: 8, number of positions: 3, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: M12 plug connection 90°, shielding: No

Sensor/actuator box - SACB-10/3-L-M12-M8 - 1434853

Sensor/actuator box, application: Standard, connection method: M8 socket Metal, number of slots: 10, number of positions: 3, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: M12 plug connection 90°, shielding: No

Sensor/actuator box - SACB-8/16-L-C SCO OTB - 1437232

Sensor/actuator box, application: Standard, connection method: M12-SPEEDCON-socket Metal, number of slots: 8, number of positions: 5, coding: A - standard, slot assignment: Double, status display: yes, pnp; master cable connection: Rear plug-in spring connection 270°, shielding: No

239 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388