Product list PCB connectors

Filter

9,174 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_NOMINAL_VOLTAGE_UL_CBX_STR, helpText=, helpImageUrl=]

Nominal voltage IN (UL)

  • More Options
    close

    Nominal voltage IN (UL)



facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NOMINAL_CURRENT_UL_CBX_STR, helpText=, helpImageUrl=]

Nominal current IN (UL)

  • More Options
    close

    Nominal current IN (UL)



facetDefinition[facetId=PIM_FAC_RATED_CURRENT_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PITCH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_SYSTEM_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONTACT_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • More Options
    close

    Color



facetDefinition[facetId=PIM_FAC_MATERIAL_CONTACT_SURFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_LOCKING_TYPE_CBX_STR, helpText=, helpImageUrl=]

Type of locking

  • More Options
    close

    Type of locking



facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CABLE_DIRECTION_STR, helpText=, helpImageUrl=]

Plug - DFK-IPC 16/ 2-ST-10,16 - 1703690

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 2, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 2-STF-10,16 - 1703771

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 2, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 2-STF-SH-10,16 - 1703933

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 2, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 3-ST-10,16 - 1703700

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 3-STF-10,16 - 1703784

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Printed-circuit board connector - DFK-IPC 16/ 3-STF-10,16 EF - 1765667

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Plug - DFK-IPC 16/ 3-STF-SH-10,16 - 1703946

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 3, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 4-ST-10,16 - 1703713

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 4-STF-10,16 - 1703797

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

Plug - DFK-IPC 16/ 4-STF-SH-10,16 - 1703959

Plug component, nominal current: 76 A, rated voltage (III/2): 1000 V, number of positions: 4, pitch: 10.16 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Silver

9,174 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: https://www.phoenixcontact.com/online/portal/us/pxc/product_list_pages/!ut/p/z1/vVRNU8IwEP01HDPZpOkHx1IZkVFRAaG9dNI0hThtWtoA4q-3xZMH6TgO5pBsMtm3-3b2LY7wGkeaH9SGG1Vqnrf3MHLixWgxHj9Rh8ye7RHc3djB-J69kMk9w684wpHQpjJbHO4bqQdwlMkACq5as6rLdC9MM4BcNSau-Ea2diWSWJRaS2HKuokrRAgC2u4DSIXtudxxUWIzQMxxHMQpMCSlRRMnc4k19LqIlVApDlPwQDJwEU-pjZhLJeIwFCiBIfMkYxkFG68uUvAJji4z_PKHH5YPff5h6-_G9JYAmTDyAMGzA_6jPbboDGgwtfDqoOQRL3VZF23F57-kN4GeCCP4Y4QeeHpV-JfrwrvXLY5Lrgr_-Nfsp33N2-pfve12kd-KvNRGvhu8_ieVrzouPco9f7ggzbnU8XIeP62D5byvj62v6qmiypVQ5qFMZY5DU-9l98xFNxFx2Ehei-15KFzEqorCs04KhdPD8bjIiiDxvh8nC94YTz6yk_8JFCIEFA!!/