Product list 19" card blocks

Filter

44 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Plug-in card block - SKBI 31 - 2201519

Plug-in card block, nominal current: 5 A, number of positions: 31, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: green

Socket strip - SKBD 20/MT-FLRP - 2202505

Plug component, number of positions: 20, pitch: 5 mm, contact surface: Tin

Plug-in card block - SKBD 8/MT - 2202547

Plug-in card block, nominal current: 5 A, number of positions: 8, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Plug-in card block - SKBD 10/MT - 2202563

Plug-in card block, nominal current: 5 A, number of positions: 10, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Plug-in card block - SKBD 12/MT - 2202576

Plug-in card block, nominal current: 5 A, number of positions: 12, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Plug-in card block - SKBD 13/MT - 2202589

Plug-in card block, nominal current: 5 A, number of positions: 13, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Plug-in card block - SKBD 14/MT - 2202592

Plug-in card block, nominal current: 5 A, number of positions: 14, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Plug-in card block - SKBD 15/MT - 2202602

Plug-in card block, nominal current: 5 A, number of positions: 15, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Plug-in card block - SKBD 16/MT - 2202615

Plug-in card block, nominal current: 5 A, number of positions: 16, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

Plug-in card block - SKBD 18/MT - 2202628

Plug-in card block, nominal current: 5 A, number of positions: 18, pitch: 5 mm, connection method: Screw connection with tension sleeve, color: green, contact surface: Tin

44 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388