Product list Marshalling patchboards for 19" racks

Filter

22 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=]

Marshalling patchboard - PTMC 1,5/32-2H 19Z - 3270316

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 32, number of connections: 128, width: 34.4 mm, length: 111 mm, color: gray, color of connection elements: gray/white, mounting: Wall mounting, 19" rack

Marshalling patchboard - PTMC 1,5/32-2H /BU 19Z - 3270317

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 32, number of connections: 128, width: 34.4 mm, length: 111 mm, color: gray, color of connection elements: blue, mounting: Wall mounting, 19" rack

Marshalling patchboard - PTMC 1,5/32-2H 19Z A-H - 3270392

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 32, number of connections: 128, width: 34.4 mm, length: 111 mm, color: gray, color of connection elements: gray/white, mounting: Wall mounting, 19" rack

new

Marshalling patchboard - PTMC 1,5/32-2H VDE0815 19Z - 3270395

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 32, number of connections: 128, width: 34.4 mm, length: 111 mm, color: gray, mounting: Wall mounting, 19" rack

new

Marshalling patchboard - PTMC 1,5/32-2H VDE0815 19Z A-H - 3270393

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 32, number of connections: 128, width: 34.4 mm, length: 111 mm, color: gray, mounting: Wall mounting, 19" rack

Marshalling patchboard - PTMC 1,5/32-3 19Z - 3270311

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 32, number of connections: 192, width: 44 mm, length: 111 mm, color: gray, color of connection elements: gray/white, mounting: Wall mounting, 19" rack

Marshalling patchboard - PTMC 1,5/32-3 /BU 19Z - 3270313

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 32, number of connections: 192, width: 44 mm, length: 111 mm, color: gray, color of connection elements: blue, mounting: Wall mounting, 19" rack

new

Marshalling patchboard - PTMC 1,5/32-3 VDE0815 19Z - 3270394

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 32, number of connections: 192, width: 44 mm, length: 111 mm, color: gray, mounting: Wall mounting, 19" rack

Marshalling patchboard - PTMC 1,5/48-3 19Z - 3270319

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 48, number of connections: 288, width: 66 mm, length: 111 mm, color: gray, color of connection elements: gray/white, mounting: Wall mounting, 19" rack

Marshalling patchboard - PTMC 1,5/48-3 /BU 19Z - 3270321

Marshalling patchboard, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 48, number of connections: 288, width: 66 mm, length: 111 mm, color: gray, color of connection elements: blue, mounting: Wall mounting, 19" rack

22 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388