Product list

Filter

131,154 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



Cable-cutting tool - PACKAGE CUTFOX 10 - 1200280

Cutting machine, for cables, litz wires, and shrink sleeves, 230 V mains voltage

Device connector, front mounting - CA-07S1N8A6Z00 - 1619897

Device connector for front wall, straight, shielded: yes, for standard and SPEEDCON interlock, M23, No. of pos.: 7, type of contact: Socket, Crimp connection, Axial seal, Central fastening Pg13,5

Device connector, front mounting - CA-06S1N8A6Z00 - 1619901

Device connector for front wall, straight, shielded: yes, for standard and SPEEDCON interlock, M23, No. of pos.: 6, type of contact: Socket, Crimp connection, Axial seal, Central fastening Pg13,5

Surge protection plug - TC EXTENDER PT-IQ-1S - 2702257

Replaceable surge protection module, only for Ethernet extender TC EXTENDER 4001 ETH-1S (2702253), 1 SHDSL port, two-wire protection for floating SHDSL cables, two-level protective circuit

Panel feed-through - SACC-E-M12MS-5CON-NPT12/1,0 - 1421083

Panel feed-through, 5-position/PVC, Plug, straight, M12, A-coded, on free cable end, Front mounting, with 1/2 inch-14 NPT mounting thread, Individual wires, cable length: 1 m

Cable - TMP/CHARGER CABLE VEHICLE 12V - 0803671

Passenger vehicle cable for charging device (TMP/CHARGER); the power supply of the charging device comes directly from a 12 V passenger vehicle cigarette lighter (input voltage 11 V to 14 V); length 1.5 m

Engraving unit - ENGRAVING UNIT - 0804500

Engraving unit, weight: 7.6 kg, width: 250 mm

Panel PC - VL PPC 2000 - 2402760

IP65-rated Valueline® industrial panel PC (PPC) with fanless design. Energy-efficient Intel® quad-core Celeron® N2930 processor. Up to 8 GB of RAM. Mass storage options include CFast®, HDD and SSD formats.

Flush-type connector - SACC-E-MINM-6CON-NPT12-U20/1,0 - 1417772

Flush-type connector, 6-position, Plug, straight, 7/8"-16UNF, on free cable end, Front mounting, with 1/2 inch-14 NPT mounting thread, Individual wires, cable length: 1 m

131,154 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: https://www.phoenixcontact.com/online/portal/us?1dmy&urile=wcm%3apath%3a/usen/web/offcontext/insite_landing_pages/d24e1fa5-7a12-435d-a71e-107f08b29232/7a871d97-818a-4c04-92d7-4b44e0c6172b/7a871d97-818a-4c04-92d7-4b44e0c6172b