Product list Accessories for zero-speed and over-speed safety relays

Filter

31 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Software - PSR-CONF-WIN1.0 - 2981554

Configuration software for parameterizing the PSR-RSM4 safe downtime and over-speed safety relay, with programming cable

Adapter cable - CABLE-25/8/250/RSM/E-SIMO611D - 2901746

Cable adapter for PSR over-speed safety relays (PSR-RSM4 and PSR-MOTIONSTOP), 25/8-pos., cable length: 2.5 m, for controller: Siemens, Heidenhain

Adapter cable - CABLE-15/8/250/RSM/INDEL - 2902338

Cable adapter for PSR over-speed safety relays (PSR-RSM4 and PSR-MOTIONSTOP), 15/8-pos., cable length: 2.5 m, for controller: Indel

Adapter cable - CABLE-25/8/250/RSM/SIMO611D - 2981583

Cable adapter for PSR over-speed safety relays (PSR-RSM4 and PSR-MOTIONSTOP), 25/8-pos., cable length: 2.5 m, for controller: Siemens, Heidenhain

Adapter cable - CABLE-25/8/250/RSM/ARADEX - 2981596

Cable adapter for PSR over-speed safety relays (PSR-RSM4 and PSR-MOTIONSTOP), 25/8-pos., cable length: 2.5 m, for controller: Aradex

Adapter cable - CABLE-15/8/250/RSM/SIMO611D - 2981606

Cable adapter for PSR over-speed safety relays (PSR-RSM4 and PSR-MOTIONSTOP), 15/8-pos., cable length: 2.5 m, for controller: Siemens, Heidenhain

Adapter cable - CABLE-15/8/250/RSM/MHD/G - 2981619

Cable adapter for PSR over-speed safety relays (PSR-RSM4 and PSR-MOTIONSTOP), 15/8-pos., cable length: 2.5 m, for controller: Indramat

Adapter cable - CABLE-15/8/250/RSM/SIN800 - 2981622

Cable adapter for PSR over-speed safety relays (PSR-RSM4 and PSR-MOTIONSTOP), 15/8-pos., cable length: 2.5 m, for controller: Siemens

Adapter cable - CABLE-15/8/250/RSM/FM-NC - 2981635

Cable adapter for PSR over-speed safety relays (PSR-RSM4 and PSR-MOTIONSTOP), 15/8-pos., cable length: 2.5 m, for controller: Siemens

Adapter cable - CABLE-15/8/250/RSM/DKC - 2981648

Cable adapter for PSR over-speed safety relays (PSR-RSM4 and PSR-MOTIONSTOP), 15/8-pos., cable length: 2.5 m, for controller: Indramat

31 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388