Product list Relay modules in terminal block design

Filter

37 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_INPUT_VOLTAGE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_OUTPUT_VOLTAGE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_INPUT_CURRENT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_TRANSMISSION_FREQUENCY_CBX_STR, helpText=, helpImageUrl=]

Transmission frequency

  • More Options
    close

    Transmission frequency



Relay Module - DEK-REL- 24/I/1 - 2940171

Relay terminal block, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 24 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm

Relay Module - DEK-REL- 24/O/1 - 2941154

Relay terminal block, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 24 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm, design rotated

Relay Module - DEK-REL- 5/O/1 - 2941170

Relay terminal block, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 5 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm, design rotated

Relay Module - DEK-REL- 5/I/1 - 2941183

Relay terminal block, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 5 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm

Relay Module - DEK-REL- 24/1/SEN - 2964050

Relay terminal block for sensor, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 24 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm

Relay Module - DEK-REL- 24/1/AKT - 2964063

Relay terminal block for actuator, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 24 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm

Relay Module - DEK-REL- 24/1/S - 2964131

Relay terminal block, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 24 V AC/DC, with integrated "manual", "0", "automatic" switch, for assembly on NS 35/7.5, terminal width 6.2 mm

Relay Module - DEK-REL-G24/21 - 2964500

Relay terminal block, with soldered-in miniature power relay, contacts (AgSnO): medium to large loads, 1 PDT, input voltage 24 V DC, for assembly on NS 35/7.5, terminal width 6.2 mm

Separating plate - D-DEK 1,5 GN - 2716949

Cover for setting the end of a terminal row, color: green

Solid-state relay terminal block - DEK-OE- 24DC/ 48DC/100 - 2940207

Input solid-state relay terminal block, input: 24 V DC, output: 3 - 48 V DC/100 mA, terminal block width: 6.2 mm

37 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: https://www.phoenixcontact.com/online/portal/us/pxc/content_pages/!ut/p/z1/tZRNc4IwEIZ_jcdMPiB8HNE6IvZbbSWXTAjRpoVAAaX--2baY6d4cMgl2cz7Prt72IUM7iAz4qQPotOVEYWNU-bxzXQznz8SDz880Sla3tDZ_NZ9xiEh8AWmNzAlanW_jODrkDqOMGTDsF8_-udE6JI_tX6fB2Q1ixcuvntIniiKXhbxFgcx9jc2wUmrHm5N1ZS2uTVkkNVS5zAN3CAkWBAQCCqAS1wHCKpyQMOMOKEUe98LYYwuZcBXZhjGO2RcvD8qPnHHxdNR8dNxq59eW31yaTbsJOv3z08WQSYr06mvDu6OrTIT1Ktsgkqh7bNuqvwou3aC2mMmRacOVXPmtTgo-6UKJbumKpV8E0ZLUXBhct5Whc5B21kxb1Qhzry0jEK1vAbYA8ibICrDLPMRsrU7OXCxHwCReyHYI0oyqQLHI8jOPhtq4Wd7_AgG1sNaGb5d88fdbLuGdWnOGqTJqe83-3KWBX-vV_Cxj74BV4amEg!!/dz/d5/L2dBISEvZ0FBIS9nQSEh/