Product list DC connection technology for field cabling

Filter

22 Results

facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_CBX_NUM, helpText=, helpImageUrl=]

Rated voltage

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Connector - PV-CF-S 2,5-6 (+) - 1774674

Photovoltaic connector, nominal current: 40 A, nom. voltage: 1100 V, connection method: Spring-cage, color: black. Can only be released using a tool

Connector - PV-CM-S 2,5-6 (-) - 1774687

Photovoltaic connector, nominal current: 40 A, nom. voltage: 1100 V, connection method: Spring-cage, color: black. Can only be released using a tool

Connector - PV-C1F-S 2,5-6 (+) - 1789821

Photovoltaic connector, nominal current: 40 A, nom. voltage: 1500 V, connection method: Spring-cage, color: black. Can only be released using a tool

Connector - PV-C1M-S 2,5-6 (-) - 1789834

Photovoltaic connector, nominal current: 40 A, nom. voltage: 1500 V, connection method: Spring-cage, color: black. Can only be released using a tool

Connector - PV-CF-S 6-16 (+) - 1790784

Photovoltaic connector, nominal current: 65 A, nom. voltage: 1500 V, connection method: Spring-cage, color: black. Can only be released using a tool

Connector - PV-CM-S 6-16 (-) - 1790797

Photovoltaic connector, nominal current: 65 A, nom. voltage: 1500 V, connection method: Spring-cage, color: black. Can only be released using a tool

Fuse plug - PV-C-M/F-PRO/F-1500/20-EU - 1622150

Fuse connector for protecting modules and devices in photovoltaic systems, black, SUNCLIX pin connector pattern, 1500 V/20 A, IP68 (24 h/2 m)

Fuse plug - PV-C-M/F-PRO/F-1500/25-EU - 1622151

Fuse connector for protecting modules and devices in photovoltaic systems, black, SUNCLIX pin connector pattern, 1500 V/25 A, IP68 (24 h/2 m)

Fuse plug - PV-C-M/F-PRO/F-1500/30-EU - 1622152

Fuse connector for protecting modules and devices in photovoltaic systems, black, SUNCLIX pin connector pattern, 1500 V/30 A, IP68 (24 h/2 m)

Fuse plug - PV-C-M/F-PRO/F-1000/20-EU - 1622157

Fuse connector for protecting modules and devices in photovoltaic systems, black, SUNCLIX pin connector pattern, 1000 V/20 A, IP68 (24 h/2 m)

22 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: https://www.phoenixcontact.com/online/portal/us/pxc/content_pages/!ut/p/z1/xVRNc8IgFPwtHjwyPJBgcozWMbXtqPUzuWSAEE1rSNSo9d8X22OnOh0nUy7wgN19OwyLI7zEkRHHbCWqrDBiY-sw4vG0M-31RpST4djpwOOD0-09s1fiUYrnOMKRMlVZrXF42GvThJOWTchFZpflrkgOqto3YX-QSlR6VezOcSlW2m4lKlaFMVpdtOJKq7UpNsXKniMKCDgi0ATt6lRJxpBMkgQxDhRJpgBJr024pFQI7l1aKFWW4JBJwUiiBUo5B8RAAvJSV6PEUw5owRnVEi-ueQp8gqPrlr_x8Mvw4RY-tPh27NKnbtBn5GU4GDvgz_vBjLgBaU-twDHTJzwzxS63TzD5o70AbimQOxWu07dovfTtWukHrF56p1b6Tr3dd-7tfnDrb9i8yd6228i3oVKYSn9UePlfqbK4mLuRFF8XrkTBRJt4NolHy-5sgss8d1vnDIWD4-k0TfOudH9OC_Se-o3GJ09_SLs!/dz/d5/L2dBISEvZ0FBIS9nQSEh/