Product list Potential collective terminal blocks

Filter

9 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

  • More Options
    close

    Approval



facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_MOUNTING_RAIL_TYPE_CBX_STR, helpText=, helpImageUrl=]

DIN rail type

facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

Potential collective terminal - STU 35/ 4X10 - 3033126

Potential collective terminal, connection method: Spring-cage connection, Screw connection, number of connections: 5, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 16.2 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

Potential collective terminal - STU 35/ 4X10 BU - 3033210

Potential collective terminal, connection method: Spring-cage connection, Screw connection, number of connections: 5, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 16.2 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Potential collective terminal - STU 35/ 4X10 YE - 3033236

Potential collective terminal, connection method: Spring-cage connection, Screw connection, number of connections: 5, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 16.2 mm, color: yellow, mounting type: NS 35/7,5, NS 35/15

Potential collective terminal - PTU 16/14X2,5 BU - 3214014

Potential collective terminal, connection method: Push-in connection, Screw connection, number of connections: 15, cross section:1 mm² - 2.5 mm², AWG: 18 - 14, width: 17.5 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

Potential collective terminal - PTU 16/14X2,5 GN - 3214015

Potential collective terminal, connection method: Push-in connection, Screw connection, number of connections: 15, cross section:1 mm² - 2.5 mm², AWG: 18 - 14, width: 17.5 mm, color: green, mounting type: NS 35/7,5, NS 35/15

Potential collective terminal - PTU 16/14X2,5 GY - 3214016

Potential collective terminal, connection method: Push-in connection, Screw connection, number of connections: 15, cross section:1 mm² - 2.5 mm², AWG: 18 - 14, width: 17.5 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

new

Potential collective terminal - PTU 35/4X6/6X2,5 - 3214080

Potential collective terminal, connection method: Screw connection, Push-in connection, number of connections: 11, cross section:1.5 mm² - 50 mm², AWG: 16 - 1/0, width: 16.3 mm, color: gray, mounting type: NS 35/7,5, NS 35/15

new

Potential collective terminal - PTU 35/4X6/6X2,5 BU - 3214081

Potential collective terminal, connection method: Screw connection, Push-in connection, number of connections: 11, cross section:1.5 mm² - 50 mm², AWG: 16 - 1/0, width: 16.3 mm, color: blue, mounting type: NS 35/7,5, NS 35/15

new

Potential collective terminal - PTU 35/4X6/6X2,5-FE - 3214082

Potential collective terminal, connection method: Screw connection, Push-in connection, number of connections: 11, cross section:1.5 mm² - 50 mm², AWG: 16 - 1/0, width: 16.3 mm, color: black/yellow, mounting type: NS 35/7,5, NS 35/15

9 Results
 

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388