Overview

Technical data

Accessories

Approvals

Downloads

Product Description

The PLCnext AXC F 2152 controller for the Axioline I/O system is fast, robust and easy to use. It has been consistently designed for maximum performance, easy handling and use in harsh industrial environments.

Your advantages

  • Linux operating system
  • Supports high-level languages
  • Up to 63 AXIO I/O modules can be mounted side by side
  • 2x Ethernet interfaces (integrated switch)
  • Increased resistance to EMI
  • Extended temperature range of -25°C ... +60°C
  • PROFINET support
  • Connection to PROFICLOUD
  • Numerous protocols supported such as: http, https, FTP, OPC UA, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc.
  • Connection to the PLCnext Store
Logo Logo Logo Logo Logo

Key Commercial Data

Packing unit 1 pc
Catalog page Page 10 (C-6-2019)
GTIN 4055626356280
Weight per Piece (excluding packing) 280.000 g
Custom tariff number 85371091
Country of origin DE (Germany)

This site should never appear in a productive environment.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

  • Create PDF
  • Send by Email
  • Feedback