TC Cloud Client 4G LTE

TC Cloud Client 4G LTE

Industrial 4G LTE cellular VPN gateway for easy access to remote networks with the award-winning mGuard Secure Cloud. Troubleshoot issues or update PLC settings, without leaving the office.

TC Cloud Client devices serve as industrial virtual private network (VPN) gateways approved for use on 4G LTE Verizon and AT&T cellular networks. The TC Cloud Client is designed to easily, affordably, and securely provide remote connectivity to devices and machines through the award-winning mGuard Secure Cloud.

Leveraging the mGuard Secure Cloud provides users with remote access to devices without the need of extensive networking knowledge. Simply create a configuration for the TC Cloud Client on the mGuard Secure Cloud and connect to any remote device in minutes!

Your advantages:

  • 4G LTE high-speed Internet capability
  • 24/7 access and control of remote machines
  • Save time and money by preventing potential machine downtime
  • Create new business opportunities through service agreements
Logos

Sign up for cellular data plans online:

Back to top

Application Example

Access and change machine PLC settings remotely.

Application Example
Back to top

Common Industries

The TC Cloud Client is commonly used in industries such as machine building and manufacturing to provide technicians with access to remote equipment for troubleshooting and program updates.

Common Industries

Part numbers

Cellular DevicesDescriptionPart #
TC CLOUD CLIENT 1002-4G-ATTIndustrial 4G LTE VPN gateway to mGuard Secure Cloud approved for use on AT&T network2702888
TC CLOUD CLIENT 1002-4G VZWIndustrial 4G LTE VPN gateway to mGuard Secure Cloud approved for use on Verizon network2702887
TC CLOUD CLIENT 1002-4GIndustrial 4G LTE VPN gateway to mGuard Secure Cloud approved for use on international networks2702886
Wired Devices 
TC CLOUD CLIENT 1002-TX/TXIndustrial Ethernet VPN gateway for mGuard Secure Cloud2702885
mGuard Secure VPN Client License  
mGuard Secure VPN Client LicVPN client for initiating the VPN connection2702579
Cellular Antennas 

 

TC ANT MOBILE WALL 5M5M LTE antenna with SMA (female) connector2702273
TC ANT MOBILE WALL 0.5M 0.5M LTE antenna with SMA (female) connector2702274
Accessories for Limited Lifetime Warranty  
RAD-PIG-EF316-N-SMA 1 ft. adapter for SMA (male) -> N (female)2867694
CN-UB-280DC-3-SB   Surge protection for coaxial interfaces for N (male) -> N (female)2801051
RAD-ADP-N/M-SMA/FAdapter for N (male) -> SMA (female)2917036
Cellular DevicesDescriptionPart #
TC CLOUD CLIENT 1002-4G-ATTIndustrial 4G LTE VPN gateway to mGuard Secure Cloud approved for use on AT&T network
TC CLOUD CLIENT 1002-4G VZWIndustrial 4G LTE VPN gateway to mGuard Secure Cloud approved for use on Verizon network
TC CLOUD CLIENT 1002-4GIndustrial 4G LTE VPN gateway to mGuard Secure Cloud approved for use on international networks
Wired Devices 
TC CLOUD CLIENT 1002-TX/TXIndustrial Ethernet VPN gateway for mGuard Secure Cloud
mGuard Secure VPN Client License  
mGuard Secure VPN Client LicVPN client for initiating the VPN connection
Cellular Antennas 

 

TC ANT MOBILE WALL 5M5M LTE antenna with SMA (female) connector
TC ANT MOBILE WALL 0.5M 0.5M LTE antenna with SMA (female) connector
Accessories for Limited Lifetime Warranty  
RAD-PIG-EF316-N-SMA 1 ft. adapter for SMA (male) -> N (female)
CN-UB-280DC-3-SB   Surge protection for coaxial interfaces for N (male) -> N (female)
RAD-ADP-N/M-SMA/FAdapter for N (male) -> SMA (female)
Back to top

Videos

Phoenix Contact cellular products will keep you cozy - video thumbnail

Simple and secure remote access

The TC Cloud Client 4G LTE provides simple, yet secure remote access to industrial networks through the award winning mGuard Secure Cloud.

Back to top

Choose Phoenix Contact with Confidence

Limited Lifetime Warranty

Phoenix Contact engineers durable and reliable products for your control cabinet.

For customers participating in our Cabinet Confidence Limited Lifetime Warranty (LLW) program, Phoenix Contact USA will warrant many of our products to be free from defects in workmanship and materials for the lifetime of the product. Registration is required, and certain restrictions apply.* Improperly applied or installed products may void warranty. See the complete terms and conditions for full details.

Back to top

Additional cellular offerings from Phoenix Contact

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service

Downloads

Get started!

Register at us.cloud.mGuard.com

mGuard Secure Cloud logo
Register now

Case study: "Secure remote access to SCADA networks via the cloud"

To support customers without incurring travel costs, Hermes Systeme needed a remote maintenance system that ensured a secure connection.

Some SCADA systems use an I/O station developed by Hermes Systeme.
Download [PDF, 0.17 MB]