QUINT 4 power supply

We thought of everything

The QUINT 4 power supply: it's heavy on capabilities

The market's only fully loaded power supply is here: the QUINT 4 from Phoenix Contact. We designed the QUINT 4, with optional NFC configuration, to give you a wide range of capabilities.

QUINT 4 gives you the power of control

  • Fine tune your predictive maintenance strategy by setting operational alarms to count hours
  • Avoid downtime by setting over-temperature alarms
  • Analog output delivers precise, real-time monitoring

QUINT 4 is also IEC 61850-3 compliant for substation-hardened performance. Plus, it offers the peace of mind that comes with a 5-year limited warranty and 24-hour tech support.

The new technology in our QUINT POWER power supply delivers precise, real-time monitoring, NFC configurability, and a long list of application-worthy benefits.  That’s why we say the world’s best power supply just got better.

Current QUINT customers have already come to rely on its ultra-high reliability — it’s an industry standard.  But, Phoenix Contact designers have added to that unmatched application-specific configurability.

Back to top

Rotate the QUINT4-PS in all directions. For a more immersive experience: On desktop, scan the QR code, or using a compatible mobile device, tap 'View in my space'.

QUINT POWER – power supplies with maximum functionality

The world's best power supply just got better.

The new technology in our QUINT POWER power supply delivers precise, real-time monitoring, near field communication (NFC) configurability, and a long list of application-worthy benefits.

Watch video
Back to top

QUINTPOWER - Demonstration videos

QUINTPOWER - Adaptable

Watch video
Back to top

QUINTPOWER - Powerful

Watch video

QUINTPOWER - Preventive

Watch video

QUINTPOWER - Robust

Watch video

QUINT POWER can do that

What does your application call for?  With QUINT POWER you can do it all—and more:

  • Alarm setting lets you know when your power supply begins to de-rate
  • Gas discharge tubes are present in all units to protect against transients
  • An analog output actually sends current being drawn back to your PLC, HMI, or Smart device
  • Pull unit out of stock and configure w/an Android phone or PC software
  • Adjust power supply voltage using up/down buttons and lock it in with password protection
  • Run-time clock – keeping track of hours of operation and expected life . . . predictive maintenance
Back to top

A new power Phenom

With NFC, this QUINT POWER can be configured while still in the box.  It also monitors real-time current, power, and voltage using an analog output, and can easily be wired to your PLC or smart device.

Back to top

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388